IESNA:LM-63-2002
[TEST]P1380459
[TESTLAB]INNOVATION CENTER(G3)
[ISSUEDATE]02/18/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G3-2407-184-6)
[MANUFAC] COOPER LIGHTING SOLUTIONS - STREETWORKS
[LUMCAT]VAL-T-SB6A-830-U-T2-HSS
[LUMINAIRE] VALET TUNNEL HIGH DENSITY LED ARRAYS 6SQUARE 170W 80CRI 3000K FIXTURE w/ TYPE II DISTRIBUTION OPTIC AND HOUSE SIDE SHIELD
[LAMP] (156) 3000K CCT, 80 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 1.42A 170.0W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]80
[_SEARCH_COLORTEMP]3000K
[_THDi]12.0%
[_PF]0.98
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] Arm, Ceiling, Pendant, Recessed, Wall
[_LIFETIME_TM21_2011] 102000
[_LIFETIME PERCENTAGE] L70(17000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]18205.6
TILT=NONE
156 -1 1 37 22 1 1 1.5000 1.0000 0.0000
1.000 1 170.0
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 65 75 78 85 90 95 105 115 125 135 145 155 165 175 180 
2724.7 3015.6 3235.0 3306.4 3306.4 3214.6 2959.4 2622.7 2500.2 2689.0 3036.0 3428.9 4036.1 4750.4 5464.8 6036.2 6510.8 6919.0 
7398.6 7924.1 8342.6 8388.5 7725.2 6347.5 4321.8 2347.1 1505.2 1030.7 693.9 438.8 250.0 127.6 61.2 30.6 20.4 0.0 0.0 
2724.7 3010.5 3240.1 3316.6 3306.4 3209.5 2964.5 2643.1 2505.3 2709.4 3015.6 3382.9 4025.9 4724.9 5459.7 6071.9 6572.0 7015.9 
7459.8 7903.7 8414.0 8429.3 8010.9 6561.8 4235.1 2408.4 1561.4 1056.2 719.4 464.3 265.3 137.8 71.4 30.6 15.3 0.0 0.0 
2724.7 3020.7 3229.9 3316.6 3342.1 3255.4 3051.3 2745.1 2561.4 2689.0 2959.4 3337.0 3888.1 4546.3 5352.5 6138.3 6658.7 6944.5 
7464.9 7939.5 8470.1 8715.0 8480.3 7383.3 5194.3 3000.3 1928.7 1352.2 959.3 581.7 362.3 229.6 142.9 91.8 25.5 5.1 0.0 
2724.7 3000.3 3235.0 3342.1 3377.8 3357.4 3204.4 2959.4 2714.5 2699.2 2913.5 3229.9 3643.2 4214.6 4867.8 5490.3 6112.8 6633.2 
7138.4 7699.6 8337.4 8842.6 8919.1 8429.3 7214.9 4648.4 2648.2 1877.7 1387.9 928.7 642.9 413.3 250.0 102.0 35.7 5.1 0.0 
2724.7 3005.4 3219.7 3357.4 3449.3 3454.4 3398.3 3250.3 3046.2 2908.4 2949.2 3158.4 3464.6 3898.3 4439.2 5077.0 5668.9 6225.0 6760.8 
7357.8 8021.1 8827.3 9495.7 9536.5 8924.2 7128.2 4173.8 2280.8 1637.9 1234.8 780.7 500.0 326.6 178.6 40.8 10.2 0.0 
2724.7 2979.8 3183.9 3372.7 3500.3 3571.7 3597.2 3571.7 3474.8 3357.4 3270.7 3321.7 3520.7 3801.3 4184.0 4689.2 5296.4 5913.8 6546.5 
7163.9 7852.7 8556.9 9541.6 10490.7 10863.2 10332.5 8067.0 4444.3 1949.1 1102.1 724.6 403.1 229.6 137.8 56.1 15.3 0.0 
2724.7 2923.7 3153.3 3347.2 3495.2 3658.5 3745.2 3852.4 3883.0 3913.6 3928.9 3979.9 4061.6 4224.9 4515.7 4903.5 5429.0 6005.6 6699.6 
7439.4 8169.1 8924.2 9643.7 10888.7 12562.3 13996.1 13720.6 10669.3 6357.7 2918.6 785.8 418.4 244.9 107.2 61.2 25.5 0.0 
2724.7 2888.0 3061.5 3250.3 3459.5 3627.9 3811.6 4010.5 4224.9 4413.6 4653.5 4796.3 4944.3 5087.2 5306.6 5658.6 6235.2 6898.6 
7653.7 8454.8 9281.4 10051.9 10786.6 11582.6 12970.5 15414.6 17506.6 16981.0 14011.4 9771.2 6117.9 2663.5 602.1 209.2 
86.7 35.7 0.0 
2724.7 2842.1 2984.9 3148.2 3331.9 3510.5 3729.9 3959.5 4265.7 4561.6 4934.1 5281.1 5679.1 6123.0 6638.3 7286.3 8067.0 8914.0 
9893.7 10786.6 11669.4 12424.5 13087.9 13766.5 14491.0 15797.3 17476.0 18180.1 16894.3 14057.3 9439.6 3296.2 790.9 295.9 
96.9 35.7 0.0 
2724.7 2811.5 2954.3 3107.4 3270.7 3464.6 3658.5 3893.2 4158.5 4459.6 4847.4 5214.7 5597.4 5980.1 6536.3 7214.9 8056.8 8960.0 
9949.8 10985.6 11899.0 12781.7 13669.5 14404.3 15348.3 16649.4 18118.9 18486.3 17088.2 14450.2 9608.0 3173.7 673.5 301.0 
102.0 40.8 0.0 
2724.7 2775.7 2877.8 2979.8 3127.8 3255.4 3449.3 3638.1 3842.2 4087.1 4408.5 4699.4 4995.3 5378.0 5791.3 6311.8 6934.3 7648.6 
8408.9 9184.5 9919.2 10516.2 11026.5 11618.3 12256.2 12996.0 13582.8 13388.9 11848.0 10133.5 6745.5 1852.2 433.7 199.0 76.5 
35.7 0.0 
2724.7 2755.3 2801.3 2857.4 2964.5 3076.8 3189.0 3347.2 3485.0 3648.3 3877.9 4071.8 4255.5 4464.7 4689.2 5005.5 5429.0 5837.2 6337.3 
6801.6 7194.5 7546.6 7817.0 8082.3 8388.5 8745.6 9011.0 8694.6 7424.1 6316.9 4372.8 1444.0 275.5 132.7 61.2 35.7 0.0 
2724.7 2740.0 2729.8 2770.6 2816.6 2867.6 2903.3 2928.8 2969.6 3015.6 3051.3 3051.3 2984.9 2923.7 2816.6 2750.2 2745.1 2765.5 2842.1 
2939.0 3056.4 3127.8 3153.3 3051.3 2923.7 2862.5 2495.1 1785.9 1163.4 745.0 469.4 234.7 112.3 66.3 40.8 30.6 0.0 
2724.7 2643.1 2551.2 2479.8 2393.1 2275.7 2107.3 1913.4 1688.9 1428.7 1219.5 1081.7 979.7 938.9 933.8 923.5 903.1 903.1 913.3 
923.5 898.0 821.5 734.8 622.5 520.5 413.3 316.4 244.9 199.0 158.2 117.4 86.7 61.2 45.9 30.6 20.4 0.0 
2724.7 2561.4 2398.2 2178.8 1959.4 1694.0 1372.6 1122.5 959.3 867.4 826.6 801.1 780.7 760.3 745.0 724.6 709.2 678.6 648.0 
617.4 586.8 556.2 510.2 449.0 372.5 306.1 255.1 214.3 178.6 142.9 107.2 71.4 45.9 35.7 20.4 15.3 0.0 
2724.7 2490.0 2229.8 1887.9 1556.3 1229.7 1000.1 898.0 836.8 785.8 729.7 683.7 653.1 622.5 591.9 566.4 546.0 525.6 505.1 484.7 
454.1 423.5 398.0 367.4 331.7 290.8 250.0 209.2 168.4 117.4 81.6 56.1 40.8 20.4 15.3 10.2 0.0 
2724.7 2439.0 2061.4 1673.6 1265.4 1005.2 908.2 852.1 801.1 734.8 668.4 612.3 566.4 530.7 505.1 479.6 454.1 428.6 413.3 398.0 392.9 
382.7 367.4 341.9 316.4 275.5 234.7 188.8 142.9 102.0 71.4 51.0 30.6 20.4 10.2 10.2 0.0 
2724.7 2372.7 1913.4 1464.4 1081.7 933.8 877.6 821.5 760.3 688.8 622.5 571.5 535.8 500.0 474.5 449.0 428.6 408.2 392.9 382.7 372.5 362.3 
347.0 326.6 301.0 275.5 239.8 204.1 168.4 132.7 107.2 81.6 51.0 15.3 10.2 10.2 0.0 
2724.7 2357.3 1862.4 1336.8 1010.3 913.3 867.4 811.3 739.9 673.5 607.2 561.3 515.4 484.7 464.3 443.9 418.4 403.1 382.7 377.6 367.4 357.2 
336.8 316.4 290.8 265.3 234.7 199.0 173.5 148.0 117.4 86.7 45.9 20.4 15.3 10.2 0.0 
2724.7 2316.5 1760.4 1234.8 974.6 903.1 852.1 796.0 734.8 663.3 602.1 551.1 505.1 474.5 449.0 433.7 418.4 392.9 372.5 362.3 347.0 336.8 
321.5 295.9 265.3 224.5 188.8 163.3 137.8 112.3 91.8 61.2 25.5 20.4 15.3 10.2 0.0 
2724.7 2291.0 1724.6 1194.0 964.4 898.0 847.0 790.9 729.7 663.3 597.0 540.9 489.8 459.2 438.8 423.5 408.2 377.6 362.3 352.1 341.9 331.7 
311.3 275.5 229.6 188.8 142.9 122.5 96.9 76.5 51.0 35.7 20.4 15.3 15.3 10.2 0.0 
2724.7 2296.1 1734.8 1188.9 964.4 898.0 857.2 796.0 729.7 663.3 602.1 546.0 489.8 459.2 438.8 428.6 408.2 377.6 362.3 357.2 347.0 326.6 
306.1 270.4 229.6 183.7 137.8 112.3 91.8 71.4 51.0 30.6 20.4 15.3 10.2 5.1 0.0 
